See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PDT | 128

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90C3201VS/NOPB


3.3V 8 MHz to 135 MHz Dual FPD-Link Transmitter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.94
10 - 24 $ 6.24
25 - 99 $ 5.83
100 - 249 $ 5.23
250 - 499 $ 4.88
500 - 749 $ 4.25
750 - 999 $ 3.68
1000 - 9999 $ 3.60

Adjust your quantity during checkout

Texas Instruments DS90C3201VS/NOPB

The DS90C3201 is a 3.3V single/dual FPD-Link 10-bit color transmitter is designed to be used in Liquid Crystal Display TVs, LCD Monitors, Digital TVs, and Plasma Display Panel TVs. The DS90C3201 is designed to interface between the digital video processor and the display device using the low-power, low-EMI LVDS (Low Voltage Differential Signaling) interface. The DS90C3201 converts up to 70 bits of LVCMOS/LVTTL data into ten LVDS data streams. The transmitter can be programmed clocking data with rising edge or falling edge clock. Optional two-wire serial programming allows fine tuning in development and production environments. At a transmitted clock frequency of 135 MHz, 70 bits of LVCMOS/LVTTL data are transmitted at an effective rate of 945 Mbps per LVDS channel. Using a 135 MHz clock, the data throughput is 9.45Gbit/s (945Mbytes/s). This allows the dual 10-bit LVDS Transmitter to support HDTV resolutions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00