See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGG | 56

Temp:

S (-10 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90C385AMTX/NOPB


LVDS Transmitter Flat Panel Display 85MHz

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.03
10 - 24 $ 3.63
25 - 99 $ 3.38
100 - 249 $ 2.96
250 - 499 $ 2.78
500 - 749 $ 2.36
750 - 999 $ 1.99
1000 - 9999 $ 1.90

Adjust your quantity during checkout

Texas Instruments DS90C385AMTX/NOPB

The DS90C385A is a pin to pin compatible replacement for DS90C383, DS90C383A and DS90C385. The DS90C385A has additional features and improvements making it an ideal replacement for DS90C383, DS90C383A and DS90C385. family of LVDS Transmitters.

The DS90C385A transmitter converts 28 bits of LVCMOS/LVTTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over the fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. At a transmit clock frequency of 87.5 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 612.5Mbps per LVDS data channel. Using a 87.5 MHz clock, the data throughput is 306.25Mbytes/sec. This transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge or Falling edge strobe transmitter will interoperate with a Falling edge strobe FPDLink Receiver without any translation logic.

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces with added Spread Spectrum Clocking support.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00