See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

S (-10 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.04
10 - 24 $ 5.43
25 - 99 $ 5.07
100 - 249 $ 4.55
250 - 499 $ 4.24
500 - 749 $ 3.69
750 - 999 $ 3.20
1000 - 9999 $ 3.13
  View datasheet for DS90CF364AMTD/NOPB View product folder for DS90CF364AMTD/NOPB

Adjust your quantity during checkout

DS90CF364AMTD/NOPB-+3.3V LVDS Receiver 18-Bit Flat Panel Display (FPD) Link - 65 MHz

The DS90CF384A receiver converts the four LVDS data streams (Up to 1.8 Gbps throughput or 227 Megabytes/sec bandwidth) back into parallel 28 bits of CMOS/TTL data (24 bits of RGB and 4 bits of Hsync, Vsync, DE and CNTL). Also available is the DS90CF364A that converts the three LVDS data streams (Up to 1.3 Gbps throughput or 170 Megabytes/sec bandwidth) back into parallel 21 bits of CMOS/TTL data (18 bits of RGB and 3 bits of Hsync, Vsync and DE). Both Receivers' outputs are Falling edge strobe. A Rising edge or Falling edge strobe transmitter (DS90C383A/DS90C363A) will interoperate with a Falling edge strobe Receiver without any translation logic.

The DS90CF384A / DS90CF364A devices are enhanced over prior generation receivers and provided a wider data valid time on the receiver output.

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high speed TTL interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00