See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGG | 56

Temp:

S (-10 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90CF383BMT/NOPB


+3.3V Programmable LVDS Transmitter 24-Bit Flat Panel Display (FPD) Link-65 MHz

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.93
10 - 24 $ 3.54
25 - 99 $ 3.30
100 - 249 $ 2.96
250 - 499 $ 2.76
500 - 749 $ 2.41
750 - 999 $ 2.08
1000 - 9999 $ 2.04

Adjust your quantity during checkout

Texas Instruments DS90CF383BMT/NOPB

The DS90C383B transmitter converts 28 bits of CMOS/TTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. At a transmit clock frequency of 65 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 455 Mbps per LVDS data channel. Using a 65 MHz clock, the data throughput is 227 Mbytes/sec. The DS90C383B transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge or Falling edge strobe transmitter will interoperate with a Falling edge strobe Receiver (DS90CF386) without any translation logic.

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high speed TTL interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00