See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NJD | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90CP02SP/NOPB


1.5 Gbps 2x2 LVDS Crosspoint Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.60
10 - 24 $ 5.04
25 - 99 $ 4.70
100 - 249 $ 4.22
250 - 499 $ 3.94
500 - 749 $ 3.43
750 - 999 $ 2.97
1000 - 9999 $ 2.90

Adjust your quantity during checkout

Texas Instruments DS90CP02SP/NOPB

The DS90CP02 is a 1.5 Gbps 2 x 2 LVDS crosspoint switch optimized for high-speed signal routing and switching over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity. The non-blocking architecture allows connections of any input to any output or outputs.

Wide input common mode range allows the switch to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. The 3.3V supply, CMOS process, and LVDS I/O ensure high performance at low power over the entire industrial -40 to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00