See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NJE | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90CP04TLQ/NOPB


1.5 Gbps 4x4 LVDS Crosspoint Switch

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.05
10 - 24 $ 9.35
25 - 99 $ 9.02
100 - 249 $ 7.88
250 - 499 $ 7.50
500 - 749 $ 6.90
750 - 999 $ 6.14
1000 - 9999 $ 6.14

Adjust your quantity during checkout

Texas Instruments DS90CP04TLQ/NOPB

DS90CP04 is a 4x4 digital cross-point switch with broadside input and output pins for efficient board layout. It utilizes Low Voltage Differential Swing (LVDS) technology for low power, high-speed operation. Data paths are fully differential from input to output for low noise. The non-blocking architecture allows connections of any input to any output or outputs. The switch matrix consists of four differential 4:1 multiplexes. Each output channel connects to one of the four inputs common to all multiplexers.

A simple serial control interface or a configuration select port is activated by the state of the MODE pin. When utilizing the serial control interface a single load command will update the new switch configuration for all outputs simultaneously.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00