See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.64
10 - 24 $ 5.97
25 - 99 $ 5.58
100 - 249 $ 5.00
250 - 499 $ 4.67
500 - 749 $ 4.06
750 - 999 $ 3.52
1000 - 9999 $ 3.45
  View datasheet for DS90CP22MT/NOPB View product folder for DS90CP22MT/NOPB

Adjust your quantity during checkout

DS90CP22MT/NOPB-800 Mbps 2x2 LVDS Crosspoint Switch

DS90CP22 is a 2x2 crosspoint switch utilizing LVDS (Low Voltage Differential Signaling) technology for low power, high speed operation. Data paths are fully differential from input to output for low noise generation and low pulse width distortion. The non-blocking design allows connection of any input to any output or outputs. LVDS I/O enable high speed data transmission for point-to-point interconnects. This device can be used as a high speed differential crosspoint, 2:1 mux, 1:2 demux, repeater or 1:2 signal splitter. The mux and demux functions are useful for switching between primary and backup circuits in fault tolerant systems. The 1:2 signal splitter and 2:1 mux functions are useful for distribution of serial bus across several rack-mounted backplanes.

The DS90CP22 accepts LVDS signal levels, LVPECL levels directly or PECL with attenuation networks.

The individual LVDS outputs can be put into TRI-STATE by use of the enable pins.

For more details, please refer to the section of this datasheet.

View datasheet
View product folder
Order SummaryEdit >
TMS320F28335ZJZA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00