See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 48

Temp:

S (-10 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.77
10 - 24 $ 6.09
25 - 99 $ 5.68
100 - 249 $ 5.10
250 - 499 $ 4.76
500 - 749 $ 4.14
750 - 999 $ 3.58
1000 - 9999 $ 3.51
  View datasheet for DS90CR217MTD/NOPB View product folder for DS90CR217MTD/NOPB

Adjust your quantity during checkout

DS90CR217MTD/NOPB-+3.3V Rising Edge Data Strobe LVDS 21-Bit Channel Link Transmitter - 85 MHz

The DS90CR217 transmitter converts 21 bits of CMOS/TTL data into three LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fourth LVDS link. Every cycle of the transmit clock 21 bits of input data are sampled and transmitted. At a transmit clock frequency of 85 MHz, 21 bits of TTL data are transmitted at a rate of 595 Mbps per LVDS data channel. Using a 85 MHz clock, the data throughput is 1.785 Gbit/s (223 Mbytes/sec).

The narrow bus and LVDS signalling of the DS90CR217 is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00