See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 56

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.47
10 - 24 $ 7.87
25 - 99 $ 7.60
100 - 249 $ 6.64
250 - 499 $ 6.32
500 - 749 $ 5.81
750 - 999 $ 5.22
1000 - 9999 $ 5.20
  View datasheet for DS90CR286ATDGGRQ1 View product folder for DS90CR286ATDGGRQ1

Adjust your quantity during checkout

DS90CR286ATDGGRQ1-3.3 V Rising Edge Data Strobe LVDS Receiver 28-Bit Chan Link 66 MHz

The DS90CR286AT-Q1 receiver converts four LVDS (Low Voltage Differential Signaling) data streams back into parallel 28 bits of LVCMOS data. The receiver data outputs strobe on the output clock's rising edge.

The receiver LVDS clock operates at rates from 20 to 66 MHz. The DS90CR286AT-Q1 phase-locks to the input LVDS clock, samples the serial bit streams at the LVDS data lines, and converts them into 28-bit parallel output data. At an incoming clock rate of 66 MHz, each LVDS input line is running at a bit rate of 462 Mbps, resulting in a maximum throughput of 1.848 Gbps.

The DS90CR286AT-Q1 device is enhanced over prior generation receivers due to a wider data valid time on the receiver output. The DS90CR286AT-Q1 is designed for PCB board chip-to-chip OpenLDI-to-RGB bridge conversion. LVDS data transmission over cable interconnect is not recommended for this device.

Users designing a sub-system with a compatible OpenLDI transmitter and DS90CR286AT-Q1 receiver must ensure an acceptable skew margin budget (RSKM). Details regarding RSKM can be found in the Application Information section.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00