See datasheet for actual packaging/pinout drawings

Package | PIN:

DGG | 56

Temp:

S (-10 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 9.33
10 - 24 $ 8.67
25 - 99 $ 8.37
100 - 249 $ 7.31
250 - 499 $ 6.96
500 - 749 $ 6.40
750 - 999 $ 5.75
1000 - 9999 $ 5.73
  View datasheet for DS90CR287MTD/NOPB View product folder for DS90CR287MTD/NOPB

Adjust your quantity during checkout

DS90CR287MTD/NOPB-+3.3V Rising Edge Data Strobe LVDS 28-Bit Channel Link Transmitter - 85 MHz

The DS90CR287 transmitter converts 28 bits of LVCMOS/LVTTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted.

The DS90CR288A receiver converts the four LVDS data streams back into 28 bits of LVCMOS/LVTTL data. At a transmit clock frequency of 85 MHz, 28 bits of TTL data are transmitted at a rate of 595 Mbps per LVDS data channel. Using a 85 MHz clock, the data throughput is 2.38 Gbit/s (297.5 Mbytes/sec).

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00