See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90LT012AHMF/NOPB


High Temperature 3V LVDS Differential Line Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.42
10 - 24 $ 1.22
25 - 99 $ 1.20
100 - 249 $ 0.98
250 - 499 $ 0.96
500 - 749 $ 0.81
750 - 999 $ 0.66
1000 - 9999 $ 0.55

Adjust your quantity during checkout

Texas Instruments DS90LT012AHMF/NOPB

The DS90LT012AH is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LT012AH accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LT012AH includes an input line termination resistor for point-to-point applications.

The DS90LT012AH and companion LVDS line driver DS90LV011AH provide a new alternative to high power PECL/ECL devices for high speed interface applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00