See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.05
10 - 24 $ 5.44
25 - 99 $ 5.08
100 - 249 $ 4.56
250 - 499 $ 4.26
500 - 749 $ 3.70
750 - 999 $ 3.21
1000 - 9999 $ 3.14
  View datasheet for DS90LV004TVS/NOPB View product folder for DS90LV004TVS/NOPB

Adjust your quantity during checkout

DS90LV004TVS/NOPB-4-Channel LVDS Buffer/Repeaters with Pre-Emphasis

The DS90LV004 is a four channel 1.5 Gbps LVDS buffer/repeater. High speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while configurable pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs interface to LVDS, and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The differential inputs and outputs are internally terminated with a 100Ω resistor to improve performance and minimize board space. The repeater function is especially useful for boosting signals for longer distance transmission over lossy cables and backplanes.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00