See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90LV011AQMF/NOPB


Automotive LVDS Differential Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.21
10 - 24 $ 1.09
25 - 99 $ 1.01
100 - 249 $ 0.88
250 - 499 $ 0.81
500 - 749 $ 0.68
750 - 999 $ 0.56
1000 - 9999 $ 0.51

Adjust your quantity during checkout

Texas Instruments DS90LV011AQMF/NOPB

The DS90LV011AQ is an LVDS driver optimized for high data rate and low power applications. The DS90LV011AQ is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 400Mbps (200MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is offered in a 5-lead SOT-23 package. The LVDS outputs have been arranged for easy PCB layout. The differential driver outputs provide low EMI with its typical low output swing of 350 mV. The DS90LV011AQ can be paired with its companion single line receiver, the DS90LT012AQ, or with any of TI's LVDS receivers, to provide a high-speed LVDS interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00