See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.28
10 - 24 $ 1.15
25 - 99 $ 1.06
100 - 249 $ 0.93
250 - 499 $ 0.86
500 - 749 $ 0.72
750 - 999 $ 0.59
1000 - 9999 $ 0.54
  View datasheet for DS90LV017ATMX/NOPB View product folder for DS90LV017ATMX/NOPB

Adjust your quantity during checkout

DS90LV017ATMX/NOPB-Single High Speed Differential Driver

The DS90LV017A is a single LVDS driver device optimized for high data rate and low power applications. The DS90LV017A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 600Mbps (300MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is in a 8-lead SOIC package. The DS90LV017A has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its typical low output swing of 355 mV. The DS90LV017A can be paired with its companion single line receiver, the DS90LV018A, or with any of TI's LVDS receivers, to provide a high-speed point-to-point LVDS interface.

View datasheet
View product folder
Order SummaryEdit >
ADS1118IDGST (1)$0.00
LMP90100MHE/NOPB (1)$0.00
MSP430FR5739IDAR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00