See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90LV027ATMX/NOPB


600 Mbps LVDS Dual High Speed Differential Driver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.71
10 - 24 $ 1.53
25 - 99 $ 1.42
100 - 249 $ 1.24
250 - 499 $ 1.14
500 - 749 $ 0.96
750 - 999 $ 0.79
1000 - 9999 $ 0.72

Adjust your quantity during checkout

Texas Instruments DS90LV027ATMX/NOPB

The DS90LV027A is a dual LVDS driver device optimized for high data rate and low-power applications. The device is designed to support data rates in excess of 600 Mbps (300 MHz) using Low Voltage Differential Signaling (LVDS) technology. The DS90LV027A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-pin SOIC package. The DS90LV027A has a flow-through design for easy printed-circuit board (PCB) layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high-speed transfer of clock and data. The DS90LV027A can be paired with its companion dual line receiver, the DS90LV028A, or with any of TI’s LVDS receivers, to provide a high-speed point-to-point LVDS interface.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00