See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90LV028ATM/NOPB


600 Mbps LVDS Dual High Speed Differential Receiver

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.35
10 - 24 $ 2.11
25 - 99 $ 1.99
100 - 249 $ 1.73
250 - 499 $ 1.61
500 - 749 $ 1.39
750 - 999 $ 1.19
1000 - 9999 $ 1.01

Adjust your quantity during checkout

Texas Instruments DS90LV028ATM/NOPB

The DS90LV028A is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400-Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028A accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver also supports open, shorted and terminated (100 Ω) input fail-safe. The receiver output is HIGH for all fail-safe conditions. The DS90LV028A has a flow-through design for easy PCB layout.

The DS90LV028A and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99