The DS90LV049Q is a dual CMOS flow-through differential line driver-receiver pair
designed for applications requiring ultra low power dissipation, exceptional noise immunity, and
high data throughput. The device is designed to support data rates in excess of 400 Mbps utilizing
Low Voltage Differential Signaling (LVDS) technology.
The DS90LV049Q drivers accept LVTTL/LVCMOS signals and translate them to LVDS signals.
The receivers accept LVDS signals and translate them to 3 V CMOS signals. The LVDS input buffers
have internal failsafe biasing that places the outputs to a known H (high) state for floating
receiver inputs. In addition, the DS90LV049Q supports a TRI-STATE function for a low idle power
state when the device is not in use.
The EN and EN inputs are ANDed together and control the TRI-STATE
outputs. The enables are common to all four gates.
View datasheet View product folder