DS90UB913A-CXEVM FPD-Link III serializer evaluation module top board image

DS90UB913A-CXEVM

FPD-Link III serializer evaluation module

Pricing

Qty Price
+

Features for the DS90UB913A-CXEVM

  • Programmable data payload: 10-bit payload up to 100 MHz; 12-bit payload up to 75 MHz
  • PCLK from imager or external oscillator mode
  • Continuous low-latency bidirectional-control interface channel with I2C support at 400 KHz
  • Four dedicated general-purpose input-outputs (GPIOs)

Description for the DS90UB913A-CXEVM

The DS90UB913A_CXEVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB913A-Q1 25-MHz to 100-MHz FPD-Link III serializer (SER). The device translates 10 and 12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single 50-Ω coax cable.

The DS90UB913A_CXEVM board features a 0.1-inch IDC connector interface and an SMB coax connector at the FPD-Link III output.

The EVM has one serializer device.

Pricing

Qty Price
+