See datasheet for actual packaging/pinout drawings


Package | PIN:

RHS | 48


T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


5-96 MHz 24-bit Color FPD-Link III Serializer

TI Store Price:

1 - 9 $ 14.37
10 - 24 $ 12.95
25 - 99 $ 12.41
100 - 249 $ 10.92
250 - 499 $ 10.44
500 - 749 $ 9.63
750 - 999 $ 8.68
1000 - 9999 $ 7.71

Adjust your quantity during checkout

Texas Instruments DS90UB921TRHSTQ1

The DS90UB921-Q1 serializer, in conjunction with a DS90UB922-Q1, DS90UB926Q-Q1, DS90UB928Q-Q1, DS90UB948-Q1, or DS90UB940-Q1 deserializer, provides a complete digital interface for concurrent transmission of high-speed video, audio, and control data for automotive display and image sensing applications.

The chipset is ideally suited for automotive video-display systems with WVGA and HD formats. The DS90UB921-Q1 incorporates an embedded bidirectional control channel and low latency GPIO controls. This chipset translates a parallel interface into a single pair high-speed serialized interface. The serial bus scheme, FPD-Link III, supports full duplex of high-speed video data transmission and bidirectional control communication over a single link. Consolidation of video data and control over a single differential pair (or single wire) reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

The DS90UB921-Q1 serializer embeds the clock, DC scrambles & balances the data payload, and level shifts the signals to high-speed low voltage differential (or single-ended) signaling. Up to 24 data bits are serialized along the video control signals.

EMI is minimized by the use of low voltage swing signaling, data scrambling and randomization and spread spectrum clocking compatibility.

Remote interrupts from the downstream deserializer are mirrored to a local output pin.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00