See datasheet for actual packaging/pinout drawings

Package | PIN:

RHS | 48

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.54
10 - 24 $ 11.66
25 - 99 $ 11.26
100 - 249 $ 9.83
250 - 499 $ 9.36
500 - 749 $ 8.61
750 - 999 $ 7.66
1000 - 9999 $ 7.66
  View datasheet for DS90UB924TRHSTQ1 View product folder for DS90UB924TRHSTQ1

Adjust your quantity during checkout

DS90UB924TRHSTQ1-5 MHz to 96 MHz 24-bit Color FPD-Link III to OpenLDI Deserializer

The DS90UB924-Q1 deserializer, in conjunction with a DS90UB921-Q1, DS90UB925Q-Q1, DS90UB927Q-Q1, DS90UB929-Q1, DS90UB949-Q1, or DS90UB947-Q1 serializer, provides a solution for distribution of digital video and audio within automotive infotainment systems. The device converts a high-speed serialized interface with an embedded clock, delivered over a single signal pair (FPD-Link III), to four LVDS data/control streams, one LVDS clock pair (OpenLDI), and I2S audio data. The serial bus scheme, FPD-Link III, supports high-speed forward channel data transmission and low-speed full duplex back channel communication over a single differential link. Consolidation of audio, video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

Adaptive input equalization of the serial input stream provides compensation for transmission medium losses and deterministic jitter. EMI is minimized by the use of low voltage differential signaling.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00