See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHS | 48

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90UB925QSQX/NOPB


5 - 85 MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.77
10 - 24 $ 9.08
25 - 99 $ 8.77
100 - 249 $ 7.66
250 - 499 $ 7.29
500 - 749 $ 6.71
750 - 999 $ 5.97
1000 - 9999 $ 5.97

Adjust your quantity during checkout

Texas Instruments DS90UB925QSQX/NOPB

The DS90UB925Q-Q1 serializer, in conjunction with the DS90UB926Q-Q1 deserializer, provides a complete digital interface for concurrent transmission of high-speed video, audio, and control data for automotive display and image sensing applications.

The chipset is ideally suited for automotive video-display systems with HD formats and automotive vision systems with megapixel resolutions. The DS90UB925Q-Q1 incorporates an embedded bidirectional control channel and low latency GPIO controls. This chipset translates a parallel interface into a single pair high-speed serialized interface. The serial bus scheme, FPD-Link III, supports full duplex of high-speed video data transmission and bidirectional control communication over a single differential link. Consolidation of video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

The DS90UB925Q-Q1 serializer embeds the clock, DC scrambles & balances the data payload, and level shifts the signals to high-speed low voltage differential signaling. Up to 24 data bits are serialized along the video control signals.

Serial transmission is optimized by a user selectable de-emphasis. EMI is minimized by the use of low voltage differential signaling, data scrambling and randomization and spread spectrum clocking compatibility.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00