See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $399.00
 

Adjust your quantity during checkout

DS90UB926QSEVB/NOPB-DS90UB926Q Evaluation Module

The DS90UB926QSEVB is an evaluation board designed to demonstrate the performance and unique features of the DS90UB926Q FPD-Link III deserializer.

The DS90UB926QSEVB board is designed to accept any of TI’s compatible FPD-Link III serializer devices. The FPD-Link III serial input interface is configured with SMA connectors. The LVCMOS outputs of the DS90UB926Q are accessible via a parallel pin header interface. Jumpers and switches on the boards can be used to configure chipset features. An I2C interface and programming tool provides a method to configure and enable the advanced features of the deserializer thru registers.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00