DS90UB934-Q1EVM DS90UB934-Q1 FPD-Link III Camera Deserializer Evaluation Module top board image

DS90UB934-Q1EVM

DS90UB934-Q1 FPD-Link III Camera Deserializer Evaluation Module

Pricing

Qty Price
+

Features for the DS90UB934-Q1EVM

  • Supports 1-Megapixel Sensors With HD 720p/800p/960p Resolution at 30-Hz or 60-Hz Frame Rate
  • Parallel LVCMOS Video Output 
  • Onboard USB2ANY Controller for I2C Access
  • Compatible with DS90UB913A and DS90UB933

Description for the DS90UB934-Q1EVM

The DS90UB934-Q1 is an FPD-Link III deserializer which converts a serialized camera data input to parallel LVCMOS output. When coupled with DS90UB913A/933 serializers, the DS90UB934-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p resolution at 30-Hz or 60-Hz frame rates. There is a 2:1 mux on the input that allows two cameras to be connected, with pin or register control of which camera is active. The EVM has two Rosenberger FAKRA connectors and configurable PoC voltage for connecting the camera modules (not included). There is an onboard MSP430 which functions as a USB2ANY bridge for connecting a PC. This works with the Analog LaunchPAD GUI tool. 

Pricing

Qty Price
+