See datasheet for actual packaging/pinout drawings


Package | PIN:

RGC | 64


T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


1080p Dual FPD-Link III Serializer

TI Store Price:

1 - 9 $ 16.74
10 - 24 $ 15.08
25 - 99 $ 14.45
100 - 249 $ 12.71
250 - 499 $ 12.16
500 - 749 $ 11.21
750 - 999 $ 10.10
1000 - 9999 $ 8.97

Adjust your quantity during checkout

Texas Instruments DS90UB947TRGCTQ1

The DS90UB947-Q1 is an OpenLDI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UB940-Q1/DS90UB948-Q1 deserializers, provides 1-lane or 2-lane high-speed serial streams over cost-effective 50Ω single-ended coaxial or 100Ω differential shielded twisted-pair (STP) cables. It serializes an OpenLDI input supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The DS90UB947-Q1 supports multi-channel audio received through an external I2S interface. Audio data received by the device is encrypted and sent over the FPD-Link III interface where it is regenerated by the deserializer.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00