DS90UB948-Q1EVM DS90UB948-Q1EVM FPD-Link III Deserializer Evaluation Module angled board image

DS90UB948-Q1EVM

DS90UB948-Q1EVM FPD-Link III Deserializer Evaluation Module

Pricing

Qty Price
+

Features for the DS90UB948-Q1EVM

  • Supports Pixel Clock Frequency up to 170 MHz for WUXGA (1920x1200) and 1080p60 resolutions with 24-bit Color Depth
  • 2-lane FPD-Link III interface with De-skew capability
  • OpenLDI LVDS Transmitter with Selectable Single or Dual Pixel LVDS
  • Capable to recover data up to 15 meters with 50Ω Coaxial or 10 meters with Differential Shielded Twisted-Pair (STP) Cable
  • Backwards Compatible to DS90UB925Q/925AQ-Q1 and DS90UB927Q-Q1 FPD-Link III Serializers

 

Description for the DS90UB948-Q1EVM

The Texas Instruments DS90UB948-Q1EVM evaluation module (EVM) converts FPD-Link III to OpenLDI. This kit will demonstrate the functionality and operation of the DS90UB948-Q1. The DS90UB948-Q1 is a FPD-Link III Deserializer which, in conjunction with the DS90UB949/929/947-Q1 Serializers, recovers the data from one or two FPD-Link III serial streams and translates it into either single or dual pixel OpenLDI LVDS supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, includingGPIOs, I2C, and SPI communication, over the same differential link. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

 The device supports up to 7.1 audio channels. Audio data received from the FPD-Link III stream is decrypted and regenerated up to 8-channel I2S interface with maximum bit rate of 192 kHz.

Pricing

Qty Price
+