See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHB | 32

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

DS90UB953TRHBTQ1


2MP MIPI CSI-2 FPD-Link III Serializer for 2MP/60fps Cameras and RADAR

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.59
10 - 20 $ 11.33

Adjust your quantity during checkout

Texas Instruments DS90UB953TRHBTQ1

The DS90UB953-Q1 serializer represents the next generation in FPD-Link III serializers and is designed to support high-speed raw data sensors including 2MP imagers at 60-fps and as well as 4MP, 30-fps cameras, satellite RADAR, LIDAR, and Time-of-Flight (ToF) sensors. The chip delivers a 4.16-Gbps forward channel and an ultra-low latency, 50-Mbps bidirectional control channel and supports power over a single coax (PoC) or STP cable. The DS90UB953-Q1 features advanced data protection and diagnostic features to support ADAS and autonomous driving. Together with a companion deserializer, the DS90UB953-Q1 delivers precise multi-camera sensor clock and sensor synchronization.

The DS90UB953-Q1 is fully AEC-Q100 qualified with a –40°C to 105°C wide temperature range. The serializer comes in a small 5-mm × 5-mm VQFN package for space-constrained sensor applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00