DS90UB964-Q1EVM FPD-Link III Camera Hub Deserializer Evaluation Module top board image

DS90UB964-Q1EVM

FPD-Link III Camera Hub Deserializer Evaluation Module

Pricing

Qty Price
+

Features for the DS90UB964-Q1EVM

  • Supports 1-Megapixel Sensors With HD 720p/800p/960p Resolution at 30-Hz or 60-Hz Frame Rate
  • 2× CSI-2 Output Ports
  • Aggregates Data From up to 4 Cameras Over FPD-Link III Interface
  • Compatible with DS90UB913A and DS90UB933

Description for the DS90UB964-Q1EVM

The DS90UB964-Q1 is a versatile camera hub capable of connecting serialized camera data received from 4 independent video datastreams via an FPD-Link III interface. When coupled with DS90UB913A/913Q serializers, the DS90UB964-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p resolution at 30-Hz or 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output.

Pricing

Qty Price
+