See datasheet for actual packaging/pinout drawings


Package | PIN:

PFB | 48


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


5-43MHz DC-Balanced 24-Bit FPD-Link II Serializer

TI Store Price:

1 - 9 $ 10.33
10 - 24 $ 9.32
25 - 99 $ 8.56
100 - 249 $ 7.67
250 - 499 $ 7.08
500 - 749 $ 6.24
750 - 999 $ 5.52
1000 - 9999 $ 4.79

Adjust your quantity during checkout

Texas Instruments DS90UR241QVSX/NOPB

The DS90URxxx-Q1 chipset translates a 24-bit parallel bus into a fully transparent data/control FPD-Link II LVDS serial stream with embedded clock information. This chipset is ideally suited for driving graphical data to displays requiring 18-bit color depth: RGB666 + HS, VS, DE + three additional general-purpose data channels. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. The device saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS90URxxx-Q1 incorporates FPD-Link II LVDS signaling on the high-speed I/O. FPD-Link II LVDS provides a low-power and low-noise environment for reliably transferring data over a serial transmission path. By optimizing the Serializer output edge rate for the operating frequency range, EMI is further reduced.

In addition, the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. Using TI’s proprietary random lock, the parallel data of the Serializer are randomized to the Deserializer without the need of REFCLK.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00