Features for the DS90UR910QEVM
- Converts FPD-Link II serialized data stream to MIPI CSI-2
- Includes I2C port for easy device configuration
- Interoperates with compatible FPD-Link II serializers
- Supports serial link diagnostics including Built-in-Self-Test and link Lock status
- Provides accessibility for monitoring CSI-2 signals
Description for the DS90UR910QEVM
The DS90UR910QEVM is an evaluation module (EVM) designed to demonstrate the performance and unique features of the DS90UR910-Q1 FPD-Link II to CSI-2 Converter. The DS90UR910QEVM board is designed to be driven by TI’s compatible FPD-Link II serializer devices. The board is populated with SMA connectors to the deserializer inputs. MIPI DPHY outputs of the DS90UR910-Q1 are accessible via SMA interface. Jumpers and switches on the boards can be configured for evaluation of chipset features such as equalization, BIST and backward compatibility. A CCI/I2C interface provides a method to configure and enable advanced features of the deserializer.