See datasheet for actual packaging/pinout drawings

Package | PIN:

RTA | 40

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 10.84
10 - 24 $ 9.75
25 - 99 $ 9.11
100 - 249 $ 8.17
250 - 499 $ 7.63
500 - 749 $ 6.63
750 - 999 $ 5.74
1000 - 9999 $ 5.63
  View datasheet for DS90UR910QSQE/NOPB View product folder for DS90UR910QSQE/NOPB

Adjust your quantity during checkout

DS90UR910QSQE/NOPB-10 - 75 MHz 24-bit Color FPD-Link II to CSI-2 Converter

The DS90UR910-Q1 is an interface bridge chip that recovers data from the FPD-Link II serial bit stream and converts into a Camera Serial Interface (CSI-2) format compatible with Mobile Industry Processor Interface (MIPI) specifications. It recovers the 24- or 18-bit RGB data and 3 video sync-signals from the serial bit stream compatible to FPD-Link II serializers. The recovered data is packetized and serialized over two data lanes strobed by a half-rate serial clock compliant with the MIPI DPHY and CSI-2 specifications, each running up to 900 Mbps. The FPD-Link II receiver supports pixel clocks of up to
75 MHz. The CSI-2 output serial bus greatly reduces the interconnect and signal count to a graphic processing unit (GPU) and eases system designs for video streams from multiple automotive driver assist cameras.

The DS90UR910-Q1 is available in a 40-pin WQFN package. Electrical performance is qualified for automotive AEC-Q100 grade 2 temperature range
–40°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00