See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

DS91M040EVK/NOPB-125 MHz Quad M-LVDS Transceiver Evaluation Board

The DS91M040EVK is an evaluation board design for demonstration of all features and functions of the DS91M040. The DS91M040 is a high-speed quad M-LVDS differential transceiver designed for multipoint applications with multiple drivers or receivers. The device conforms to TIA/EIA-899 standard. It utilizes M-LVDS technology for low power, high-speed and superior noise immunity.

The primary function of the board is to assist system designers in development and analysis of M-LVDS clock distribution networks in ATCA backplanes. The board also enables the user to examine performance and all functions of the DS91M040 as a standalone device or in a point-to-point configuration.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00