See datasheet for actual packaging/pinout drawings

Package | PIN:

RTV | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.98
10 - 24 $ 7.18
25 - 99 $ 6.70
100 - 249 $ 6.01
250 - 499 $ 5.61
500 - 749 $ 4.88
750 - 999 $ 4.23
1000 - 9999 $ 4.14
  View datasheet for DS91M040TSQE/NOPB View product folder for DS91M040TSQE/NOPB

Adjust your quantity during checkout

DS91M040TSQE/NOPB-125 MHz Quad M-LVDS Transceiver

The DS91M040 is a quad M-LVDS transceiver designed for driving / receiving clock or data signals to / from up to four multipoint networks.

M-LVDS (Multipoint LVDS) is a new family of bus interface devices based on LVDS technology specifically designed for multipoint and multidrop cable and backplane applications. It differs from standard LVDS in providing increased drive current to handle double terminations that are required in multi-point applications. Controlled transition times minimize reflections that are common in multipoint configurations due to unterminated stubs. M-LVDS devices also have a very large input common mode voltage range for additional noise margin in heavily loaded and noisy backplane environments.

A single DS91M040 channel is a half-duplex transceiver that accepts LVTTL/LVCMOS signals at the driver inputs and converts them to differential M-LVDS signal levels. The receiver inputs accept low voltage differential signals (LVDS, BLVDS, M-LVDS, LVPECL and CML) and convert them to 3V LVCMOS signals. The DS91M040 supports both M-LVDS type 1 and type 2 receiver inputs.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00