See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

DS91M047EVK/NOPB-125 MHz Quad M-LVDS Driver Evaluation Board

The DS91M047EVK is an evaluation board design for demonstration of all features and functions of the DS91M047. The board enables users to examine performance and all functions of the DS91M047 as a standalone device. The DS91M047 is a high-speed quad M-LVDS differential driver designed for multipoint applications with multiple drivers or receivers. The device conforms to TIA/EIA-899 standard. It utilizes M-LVDS technology for low power, high-speed and superior noise immunity.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00