See datasheet for actual packaging/pinout drawings


Package | PIN:

D | 8


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Bus LVDS 3.3/5.0V Single Transceiver

TI Store Price:

1 - 9 $ 4.41
10 - 24 $ 3.96
25 - 99 $ 3.73
100 - 249 $ 3.24
250 - 499 $ 3.03
500 - 749 $ 2.61
750 - 999 $ 2.23
1000 - 9999 $ 1.89

Adjust your quantity during checkout

Texas Instruments DS92LV010ATM/NOPB

The DS92LV010A is one in a series of transceivers designed specifically for the high speed, low power proprietary bus backplane interfaces. The device operates from a single 3.3V or 5.0V power supply and includes one differential line driver and one receiver. To minimize bus loading the driver outputs and receiver inputs are internally connected. The logic interface provides maximum flexibility as 4 separate lines are provided (DIN, DE, RE, and ROUT). The device also features flow through which allows easy PCB routing for short stubs between the bus pins and the connector. The driver has 10 mA drive capability, allowing it to drive heavily loaded backplanes, with impedance as low as 27 Ohms.

The driver translates between TTL levels (single-ended) to Low Voltage Differential Signaling levels. This allows for high speed operation, while consuming minimal power with reduced EMI. In addition the differential signaling provides common mode noise rejection of ±1V.

The receiver threshold is ±100mV over a ±1V common mode range and translates the low voltage differential levels to standard (CMOS/TTL) levels.

View datasheet
View product folder
Order SummaryEdit >
THS4042CD (5)$49.60
Subtotal: $49.60
Shipping & Handling: -
Total (USD): $49.60