See datasheet for actual packaging/pinout drawings

Package | PIN:

NJN | 44

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.00
10 - 24 $ 7.19
25 - 99 $ 6.72
100 - 249 $ 6.03
250 - 499 $ 5.62
500 - 749 $ 4.89
750 - 999 $ 4.24
1000 - 9999 $ 4.15
  View datasheet for DS92LV040ATLQA/NOPB View product folder for DS92LV040ATLQA/NOPB

Adjust your quantity during checkout

DS92LV040ATLQA/NOPB-4 Channel Bus LVDS Transceiver

The DS92LV040A is one in a series of Bus LVDS transceivers designed specifically for high speed, low power backplane or cable interfaces. The device operates from a single 3.3-V power supply and includes four differential line drivers and four receivers. To minimize bus loading, the driver outputs and receiver inputs are internally connected. The device also features a flow through pin out which allows easy PCB routing for short stubs between its pins and the connector.

The driver translates 3-V LVTTL levels (single-ended) to differential Bus LVDS (BLVDS) output levels. This allows for high speed operation while consuming minimal power and reducing EMI. In addition, the differential signaling provides common mode noise rejection greater than ±1 V.

The receiver threshold is less than +0/−70 mV. The receiver translates the differential Bus LVDS to standard (LVTTL/LVCMOS) levels. (See the Application Information Section for more details.)

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00