See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS92LV1023EMQ/NOPB


30-66 MHz 10-Bit Serializer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.36
10 - 24 $ 9.32
25 - 99 $ 8.70
100 - 249 $ 7.81
250 - 499 $ 7.28
500 - 749 $ 6.34
750 - 999 $ 5.49
1000 - 9999 $ 4.73

Adjust your quantity during checkout

Texas Instruments DS92LV1023EMQ/NOPB

The DS92LV1023E is a 300 to 660 Mb/s serializer for high-speed unidirectional serial data transmission over FR-4 printed circuit board backplanes and balanced copper cables. It transforms a 10-bit wide parallel LVCMOS/LVTTL data bus into a single high speed Bus LVDS serial data stream with embedded clock. This single serial data stream simplifies PCB design and reduces PCB cost by narrowing data paths that in turn reduce PCB size and number of layers. The single serial data stream also reduces cable size, the number of connectors, and eliminates clock-to-data and data-to-data skew.

The DS92LV1023E works well with any TI Semiconductor's Bus LVDS 10–bit deserializer within its specified frequency operating range. It features exceptional ESD protection, pin selectable edge trigger on clock, and high impedance outputs in power down mode.

The DS92LV1023E was designed with the flow-through pinout and is available in a space saving 28–lead SSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00