See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DS92LV1224TMSA/NOPB


30-66 MHz 10-Bit Deserializer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 9.51
10 - 24 $ 8.84
25 - 99 $ 8.53
100 - 249 $ 7.45
250 - 499 $ 7.09
500 - 749 $ 6.53
750 - 999 $ 5.81
1000 - 9999 $ 5.14

Adjust your quantity during checkout

Texas Instruments DS92LV1224TMSA/NOPB

The DS92LV1224 is a 300 to 660 Mb/s deserializer for high-speed unidirectional serial data transmission over FR-4 printed circuit board backplanes and balanced copper cables. It receives the Bus LVDS serial data stream from a compatible 10–bit serializer, transforms it back into a 10-bit wide parallel data bus and recovers parallel clock. This single serial data stream simplifies PCB design and reduces PCB cost by narrowing data paths that in turn reduce PCB size and number of layers. The single serial data stream also reduces cable size, the number of connectors, and eliminates clock-to-data and data-to-data skew.

The DS92LV1224 works well with Bus LVDS 10–bit serializers within its specified frequency operating range. It features low power consumption, and high impedance outputs in power down mode.

The DS92LV1224 was designed with the flow-through pinout and is available in a space saving 28–lead SSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00