See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.69
10 - 24 $ 7.82
25 - 99 $ 7.30
100 - 249 $ 6.55
250 - 499 $ 6.11
500 - 749 $ 5.32
750 - 999 $ 4.60
1000 - 9999 $ 4.51
  View datasheet for DS99R101VS/NOPB View product folder for DS99R101VS/NOPB

Adjust your quantity during checkout

DS99R101VS/NOPB-3-40MHz DC-Balanced 24-Bit LVDS Serializer

The DS99R101/DS99R102 Chipset translates a 24-bit parallel bus into a fully transparent data/control LVDS serial stream with embedded clock information. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. It saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS99R101/DS99R102 incorporates LVDS signaling on the high-speed I/O. LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the serializer output edge rate for the operating frequency range EMI is further reduced.

Internal DC balanced encoding/decoding is used to support AC-Coupled interconnects.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00