See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NJU | 48

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

DS99R104TSQ/NOPB


3-40MHz DC- Balanced 24-Bit LVDS Deserializer

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.79
10 - 24 $ 7.91
25 - 99 $ 7.38
100 - 249 $ 6.62
250 - 499 $ 6.18
500 - 749 $ 5.38
750 - 999 $ 4.66
1000 - 9999 $ 4.56

Adjust your quantity during checkout

Texas Instruments DS99R104TSQ/NOPB

The DS99R103/DS99R104 Chipset translates a 24-bit parallel bus into a fully transparent data/control LVDS serial stream with embedded clock information. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. It saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS99R103/DS99R104 incorporates LVDS signaling on the high-speed I/O. LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the serializer output edge rate for the operating frequency range EMI is further reduced.

In addition the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC balanced encoding/decoding is used to support AC-Coupled interconnects.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00