See datasheet for actual packaging/pinout drawings

DS99R124Q-EVK/NOPB


DS99R124Q-EVK FPD-Link II to FPD-Link Converter Evaluation Kit

TI Store Price:

Unit price: $299.00

Adjust your quantity during checkout

Texas Instruments DS99R124Q-EVK/NOPB

The DS99R124Q-EVK converts FPD-link II to FPD-Link. It translates a high-speed serialized interface with an embedded clock over a single pair to three LVDS data/control streams and one LVDS clock pair. It is backward compatible for operation with older generation deserializer devices.

The DS99R124Q-EVK board has a space saving 20-position wall header as the FPD-Link output, and a Rosenberger Automotive HSD Connector as the input. USB or SMA connectors can also be configured as the input, based on the type of the cable to be used.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00