See datasheet for actual packaging/pinout drawings

Package | PIN:

PAH | 52

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.59
10 - 24 $ 15.43
25 - 99 $ 14.89
100 - 249 $ 13.01
250 - 499 $ 12.38
500 - 749 $ 11.39
750 - 999 $ 10.14
1000 - 9999 $ 10.14
  View datasheet for DSD1608PAH View product folder for DSD1608PAH

Adjust your quantity during checkout

DSD1608PAH-108dB SNR 8-Channel Audio DAC

The DSD1608 is a CMOS, monolithic, 8-channel digital-to-analog converter which supports both PCM audio data format and direct stream digital (DSD) audio data format. The device includes an 8× digital interpolation filter and a digital DSD filter with three selectable frequency-response curves, followed by Texas Instruments’ enhanced multilevel delta-sigma modulator, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. Sampling rates up to 192 kHz for the PCM mode and 64 × 44.1 kHz for the DSD mode are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port, which supports register write and read functions. The DSD1608 supports the time-division-multiplexed command and audio data (TDMCA) format. The DSD1608 is available in a 52-pin TQFP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00