See datasheet for actual packaging/pinout drawings

Package | PIN:

DBQ | 20

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.92
10 - 24 $ 7.12
25 - 99 $ 6.65
100 - 249 $ 5.96
250 - 499 $ 5.57
500 - 749 $ 4.84
750 - 999 $ 4.19
1000 - 9999 $ 4.11
  View datasheet for DSD1702E View product folder for DSD1702E

Adjust your quantity during checkout

DSD1702E-108dB SNR Stereo Audio DAC

The DSD1702 is a CMOS, monolithic, stereo digital-to-analog converter that supports both PCM audio data format and direct stream digital (DSD) audio data format.

The device includes an 8x digital interpolation filter for PCM signals. A digital DSD filter provides three different selectable frequency response options, followed by Burr-Brown’s enhanced multilevel delta-sigma modulator employing 4th-order noise shaping and 8-level amplitude quantization. This design achieves excellent dynamic performance and improved tolerance to clock jitter.

DSD1702 sampling rates of up to 192 kHz for PCM mode and 44.1 kHz × 64 for DSD mode are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, supporting register write functions.

The DSD1702 is available in a 20-lead QSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00