See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

S (-25 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 23.22
10 - 24 $ 21.59
25 - 99 $ 20.84
100 - 249 $ 18.20
250 - 499 $ 17.32
500 - 749 $ 15.94
750 - 999 $ 14.31
1000 - 9999 $ 14.26
  View datasheet for DSD1794ADBR View product folder for DSD1794ADBR

Adjust your quantity during checkout

DSD1794ADBR-132dB SNR Highest Performance Stereo Audio DAC (H/W Control)

The DSD1794A is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced-segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The DSD1794A provides balanced current outputs, allowing the user to optimize analog performance externally. The DSD1794A accepts the PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The DSD1794A also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an I2C-compatible serial port.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00