See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

DUAL-DIYAMP-EVM-Dual Channel Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module

The DUAL-DIYAMP-EVM is a unique evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is designed specifically for dual package op amps in the industry-standard SOIC-8 package. It can enable circuit configurations such as, inverting and non-inverting amplifier, sallen key filter, multiple feedback filter, difference amplifier with reference buffer, Riso with dual feedback, single ended input to differential output, differential input to differential output, 2 op amp instrumentation amplifier, and parallel op amps.

The DUAL-DIYAMP-EVM family enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVMs enable you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. All EVMs are compatible with breadboard, SubMiniature version A (SMA), header and wired interface connection , and are cross-compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.

In addition, the DUAL-DIYAMP-EVM’s optimized layout reduces parasitics introduced by breadboard prototyping. From datasheet to simulation to verification of your simulation, the DUAL-DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.

Note: These boards are unpopulated, so remember to order your op amp device samples.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00