Features for the DUAL-DIYAMP-EVM
- Ten circuit configurations to choose from: noninverting, inverting, active filters, difference amplifier with reference buffer and more
- Multiple interface options: SMA, header, breadboard and wire
- Designed for 0805-size components; 0603-size friendly
- Circuit schematic provided in silkscreen on back of PCB
Description for the DUAL-DIYAMP-EVM
The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the industry-standard SOIC-8 package. It can enable circuit configurations such as inverting and noninverting amplifier, sallen key filter, multiple feedback filter, difference amplifier with reference buffer, Riso with dual feedback, single-ended input to differential output, differential input to differential output, two op amp instrumentation amplifier and parallel op amps.
DUAL-DIYAMP-EVM enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVM enables you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. The EVM is compatible with breadboard, subminiature version A (SMA), header and wired interface connection , and is cross compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.
In addition, the DUAL-DIYAMP-EVM optimized layout reduces parasitics introduced by breadboard prototyping.
From datasheet to simulation to verification of your simulation, DUAL-DIYAMP-EVM will provide you with the confidence to quickly move forward with your design.
Note: This board is unpopulated, so order your op amp device.