See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

DV2004HS1-BQ2004H Evaluation Module for NiCd/NiMH, switchmode, up to 3A

The DV2004/E/H/S1 Development Systems provide a de-velopment environment for the bq2004, bq2004E, or bq2004H Fast-Charge IC. The DV2004/E/H/S1 incorporate a bq2004/E/H and a buck-type switch-mode regulator to provide fast charge controls for 4 to 10 NiCd or NiMH cells.

The fast charge is terminated by any of the following: DT/Dt, -DV or peak voltage detect, maximum temperature, maximum time, maximum voltage, or an inhibit command. Jumper settings select the voltage termination mode, the hold-off, top-off, and maximum time limits, and automatic discharge-before-charge.

The user provides a power supply and batteries. The user configures the DV2004/E/H/S1 for the number of cells, voltage, charge termination mode, and maximum charge time (with or without top-off), and commands the discharge-before-charge option with the push-button switch S1.

Please review the bq2004/E/H data sheet, before using the DV2004/E/H/S1 boards.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00