See datasheet for actual packaging/pinout drawings


BQ2954 Evaluation Module for Li-Ion, switchmode, high-side current sensing

TI Store Price:

Unit price: $99.00

Texas Instruments DV2954S1H

The DV2954S1H Development System provides a development environment for the bq2954 Lithium Ion Fast-Charge IC. The DV2954S1H incorporates a bq2954 and a buck-type switch-mode regulator to provide fast charge control for 1 through 4 Li-Ion cells.

Fast charge is preceded by a pre-charge qualification period.

  • Minimum current - IMAX divided by 10, 15, or 20
  • Maximum time-out

The bq2954 can be reset and a new charge cycle started by applicaton of power to the board or battery replacement. The board automatically initiates a recharge when the battery voltage drops to 3.85V per cell.

The user provides a DC power supply and batteries and configures the board for the number of cells, the minimum current threshold, and the LED display mode. The board has direct connections for the battery and the provided thermistor.

Before using the DV2954S1H board, please review the bq2954 data sheet.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00