See datasheet for actual packaging/pinout drawings

TI Store Price:

$79.99
LAUNCH-69M-BUCK:
  • LAUNCHXL-F28069M-InstaSPIN-MOTION (and InstaSPIN-FOC) enabled C2000 Piccolo LaunchPad
  • BOOSTXL-BUCKCONV-Digital Power Buck Converter BoosterPack
 

Adjust your quantity during checkout

Digital Power Basic Training Kit more details

Untitled 1

Description

The TI Digital Power Basic Training kit consists of a Buck Converter BoosterPack and a TI LaunchPad. Here’s what you’ll need to get started:

·         The Digital Power Buck Converter BoosterPack

·         C2000™ Piccolo™ F28069M LaunchPad

·         The latest versions of software for

o    Code Composer Studio

o    controlSUITE

o    powerSUITE

·         An External Power Supply rated for 9V, 2A output

·         Watch the out-of-the-box demonstration video (also seen below) 

Our Digital Power Basic Training Kit provides an introductory platform for learning the basics of digital power control.  When paired with the LaunchPad, this BoosterPack enables a full buck converter control system controlled by the C2000™ TMS320F28069 microcontroller. The buck converter power stage supports dynamic loads and converts an external 9V power supply to a configurable output voltage.   

The Digital Power Buck Converter BoosterPack is supported by the C2000 Microcontroller family’s Digital Power software called powerSUITE. powerSUITE is a breakthrough set of tools that simplify design and help maximize performance of digital power supplies. 

All of the design files and relevant code examples for the Digital Power Buck Converter BoosterPack are included for free in the C2000 MCU family’s controlSUITE™ software suite.

To learn more about the various C2000 Digital Power Solutions, you can watch this video and find out more information on how our C2000 microcontrollers can help solve your digital controller design problems.

You can also see our video series on our Digital Power BoosterPack and powerSUITE - Digital Power Supply Design Software Tools for C2000

·         Digital Power BoosterPack Overview

o    Part 1: Overview of Digital Power Tools

o    Part 2: powerSUITE SFRA

o    Part 3: powerSUITE Compensation Designer

o    Part 4: powerSUITE: Solution Adapter

Features

·         Single buck converter power stage using voltage mode control

·         9V input voltage; 2A input current

·         Variable output voltage (default 2V)

·         Software-controlled dynamic load

·         Compatible with the F28069M LaunchPad

·         Free unrestricted version of Code Composer Studio integrated development environment (IDE)

·         Code examples and design files are included in controlSUITE

·         Supported by powerSUITE Digital Power Supply Design Software Tools for C2000TM MCUs

 

What's Included

·         Digital Power Buck Converter BoosterPack PCB

·         Quick Start Guide

NOTE: External 9V,2A power supply and F28069M LaunchPad required

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00