See datasheet for actual packaging/pinout drawings

EM1401EVM/NOPB


Li-ion Automotive Monitoring and Protection System with Active Cell Balancing

TI Store Price:

Unit price: $597.02

Adjust your quantity during checkout

Texas Instruments EM1401EVM/NOPB

The EM1401EVM Li-ion automotive monitoring and protection system with active cell balancing is an evaluation module for the EMB1428Q, EMB1499Q, EMB1432Q, EMB1433Q, EMB1402, EMB1426Q, EMB1412,EMB1437, EMB1426Q, EMB1424, EMB1466, and EMB1487.

The EVM features a high-accuracy monitoring system for up to 14 cells (Li-ion and other chemistries) with a redundant over-voltage and under-voltage protection path. The system allows 5A active balancing and can be stacked to monitor and protect larger batteries.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00