See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

EM430F5137RF900-CC430F5137 Wireless Development Tool

The EM430F5137RF900 is a complete wireless development tool for the CC430 that includes all the hardware required to develop an entire wireless project. The sample kit includes two sub-1GHz wireless target boards (including antennas) featuring the highly integrated 48-pin CC430F5137IRGZ RF System-on-chip. Projects may be developed and instantly deployed using the included batteries.

Note: this current version (v3.2) of the tool supports 868/915 MHz operation only.

The CC430 integrates the latest MSP430F5xx core (which combines 25 MHz performance with a 200-ksps 12-bit ADC and an AES hardware security module) with the CC1101 multi-channel RF transceiver designed for low-power wireless applications.

Device Support: The EM430F5137RF900 development board supports code development for CC430F513x MCUs in a 48-pin QFN package (TI package code: RGZ). It also supports software development for CC430F613x and CC430F612x MCUs with LCD display

The SimpliciTI software stack (a proprietary low-power star network stack) for the CC430 will also be made available to interested developers, enabling robust wireless networks out of the box.

Disclaimers

  • The EM430F5137RF900 is subject to export control regulations and restrictions
  • Please review the relevant datasheet and errata sheet for the CC430F5137 silicon prior to use

A separate debugging and programming interface is required to work with the EM430F5137RF900. A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00